Appliences
Emergency power inlets
Used for emergency power genrators.
Main features
- IP43
- 32 A, 63 A and 125 A
- Metal enclosure
- Inlet according to IEC 60 309-2, 3P+N+E, 6h, 400 V
- Transfer switch according to IEC 60 947-3
- Pilot indicator for returning power network voltage
- Bottom flange size FL13 (DRI 432-6 and DRI 463-6) or FL21 (DRI 4125-6)
Construction site connection unit
Ready made connection units providing temporary power to construction sites.
Main features
- IP44
- 16 A and 32 A
- Enclosure made of yellow thermoplastic polyester (PBT)
- The units are equipped with protection (RCD and MCB) and different sets of Schuko and IEC outlets