Surface socket outlet in plastic enclosure

Safe, reliable, durable.

Easy & Safe

Main benefits

  • robust ergonomic design
  • easy and safe installation
  • clear markings both at the front and rear of the terminals
  • calibrated contact parts in clear brass for reliable connection.

Main features

  • 16 to 32 A
  • IP44 Splashproof
  • plastic enclosure (PA)

Tough & Safe

Main benefits

  •  robust ergonomic design
  • calibrated contact parts in clear brass for reliable connection

Main features

  • 63 A (IP44 Splashproof) or 16 to 125 A (IP67 Watertight)
  • plastic enclosure (PBT)
  • for demanding environments
  • external screws made of stainless steel

Vous avez besoin d'aide ou d'informations concernant un produit?

Product browser
Documentation
Loading documents
Select region / language