Switched interlocked socket outlet metal

Safe, reliable, durable.

Critical & Safe
The range for applications with high demands on safety, durability and performance. Designed for frequent connection and disconnection. The aluminium housing is a mix of aluminium and silicon which gives an excellent protection against corrosion while being robust and tough against impact and sunlight.

Main benefits

  • built-in switch disconnector for safety
  • IP44 Splashproof
  • pre drilled metric threaded cable entries
  • clear terminal marking

Main features

  • 16 - 125 A, type MM
  • aluminium enclosure
  • cover and mounting screws made of stainless steel
  • application in heavy and chemical industry, sawmills, airports, hospitals, etc.

Vous avez besoin d'aide ou d'informations concernant un produit?

Product browser
Documentation
Loading documents
Select region / language