CR-U range
The pluggable universal interface relays
The pluggable interface relays of the CR-U range are used for electrical isolation, amplification and signal matching between the electronic controlling, e.g. PLC, iPC or field bus systems and the sensor / actuator level. The CR-U range offers up to 3 contacts in one relay and a built in test button which makes a circuit check fast and easy. 12 different coil voltages are available to suit world wide applications.
Main benefits
- 3 contacts in one relay reduce wiring time
- Manual test button reduce testing time
- Customizable with pluggable function modules
Main features
- 12 different coil voltages 12-220 V DC / 24-230 V AC
- 2 c/o contacts (10 A), 3 c/o contacts (10 A)
- With or without integrated LED
- Integrated test button for manual actuation and locking of the output contacts
- Logic and standard sockets
- Pluggable function modules such as RC elements and varistors available