CT-D range
The electronic timers with MDRC design
The CT-D range represents a link between industry and the installation types in a 17.5 mm wide MDRC housing. For maximum flexibility in operation, 10 single-function as well as 2 multifunction devices with 7 timing functions are available. The devices offer 4 or 7 time ranges from 0.05 seconds up to 100 hours. Their wide supply voltage range allows the use in applications worldwide.
Main benefits
- Space saving
- Time saving because easy to adjust
- Easy to select because of a wide variety of products
Main features
- World wide approvals
- Single- and multifunction versions are available
- Wide supply voltage range
- 7 time ranges from 0.05 s to 100h
- Only 17.5 mm wide
- MDRC housing for distribution panels