CT-S range
The highly sophisticated electronic timers
The highly sophisticated CT-S range is ABBs most modern and universal range of electronic timers. It includes 24 single-function devices and 16 multifunction timers with up to 11 functions offering the highest flexibility in operation. The devices feature 7 or 10 time ranges which are adjustable from 0.05 seconds to 300 hours. Additionally, every device is available in two different connection technologies: the well known double-chamber cage connection terminals or the innovative and vibration resistant Easy Connect Technology.
Main benefits
- Easy Connect Technology withstands highest vibrations
- Time saving because easy to adjust
- Easy to select because of a wide variety of products
Main features
- World wide approvals
- Two connection technologies are available
- Remote potentiometer connection
- Complete tool free mounting and demounting on the DIN rail
- 2 c/o contacts
- Integrated marker label