Busch-Wachter 180 flush-mounted comfort sensor

The convenient home help

bm-flex-180-standard[1]

Hands free for the important things. The flush-mounted Busch-Wachter 180 Comfort is the ideal movement detector for the stairwell, hall and large rooms without a clear overview. They react as soon as they register body heat. And they leave no one standing in the dark.

The optimum shape

A flush-mounted movement detector must match perfectly with its surroundings while at the same time reliably fulfilling its detecting function. The flush-mounted Busch-Wachter 180 Comfort is optimally designed for this. Not too flat and not too high. Nothing escapes their notice. The flush-mounted Busch-Wachter 180 Standard is available in the design of the Reflex SI Linear switch range. The flush-mounted Busch-Wachter 180 Comfort on the other hand is available in almost all Busch-Jaeger switch ranges. It additionally has a comfortable sliding switch for individually setting the light control.

Everything under control

The flush-mounted Busch-Wachter 180 Comfort offers a large range of effectiveness, especially during a frontal approach. As soon as someone enters the door the switching process is triggered. It switches off automatically when exiting. The detection angle is 180° and extends laterally up to the wall. In spite of its compact dimensions it has a transmission range of twelve meters frontal and, depending on the lens, from five to eight meters lateral. Depending on the spatial conditions, the connection of an additional movement detector is recommended, which is connected as extension unit. For example, when an area that does not lie within the detection range is accessed.

Scheme-_FM-Watchdog-Select-Lense_64762_KNX_freeathome_XX_V1-0_9AKK_Rev_A
More integration possibilities

Busch-Wachter 180 flush-mounted comfort sensor can be easily integrated in KNX and free@home installations, widening your projects' perspectives. (Bus coupling unit needed)

Vous avez besoin d'aide ou d'informations concernant un produit?

Tips for industry solutions

Light, when it is needed. And the reverse. Illumination that thinks along. In offices, hotels or public buildings light must function reliably and safely. But only when it is actually needed. Unnecessary switching of light means additional use of energy. The intelligent Busch-Wachter handle this task impressively and especially economically in all areas.

Intelligent combination


The flush-mounted Busch-Wachter 180 Comfort in connection with a Busch-Dimmer® does not switch the light off suddenly, but dims it slowly within a period of 60 seconds. The switch-off delay time and twilight value can be flexibly set, it is freely selectable up to 30 minutes.

pl-bm-180-komfort-03

Main benefits

  • The flush-mounted Busch-Wachter 180 Comfort offers a large range of effectiveness, especially during a frontal approach
  • Depending on design and application the flush-mounted Busch-Wachter 180 Comfort models have two different lenses: select lens or multi-lens
  • With the select lens, for example, domestic animals are not detected in the lower area
  • The multi-lens also detects persons that are on the stairs

Main features

  • Continuous light, no light, or automatic mode can be individually selected using the flush-mounted Busch-Wachter 180 sliding switch
  • The flush-mounted Busch-Wachter 180 Comfort in connection with a Busch-Dimmer® does not switch the light off suddenly, but dims it slowly within a period of 60 seconds
  • Functions of the select lens:
    - Monitors an area from above 1.20 m, that is why small animals are not detected
    - Mounting height: 0.80 m to 1.20 m
    - Detection range: 12 m frontal, 8 m to each side
  • Functions of the multi-lens:
    - Due to its detection range it also detects persons on the stairs
    - Mounting height: 1.20 m; Detection range: 10.00 m frontal, 2.50 m to each side
    - Mounting height: 2 m; Detection range: 12 m frontal, 4 m to each side
    - Mounting height: 2.50 m; Detection range: 15 m frontal, 5 m to each side

Highlights

  • Contactez-nous

    Soumettez votre demande et nous vous recontacterons

    Contactez-nous
Select region / language