Busch-Wachter 180 flush-mounted multi sensor

Hands free for the important things

bm-flex-180-multi[1]

The convenient home help. The flush-mounted Busch-Wachter 180 standard is the ideal movement detector for the stairwell, hall and large rooms without a clear overview. They react as soon as they register body heat. And they leave no one standing in the dark.

The optimum shape

A flush-mounted movement detector must match perfectly with its surroundings while at the same time reliably fulfilling its detecting function. The flush-mounted Busch-Wachter 180 Standard is optimally designed for this. Not too flat and not too high. Nothing escapes their notice. The flush-mounted Busch-Wachter 180 Standard is available in the design of the Reflex SI Linear switch range.

Everything under control

The flush-mounted Busch-Wachter 180 Standard offers a large range of effectiveness, especially during a frontal approach. As soon as someone enters the door the switching process is triggered. It switches off automatically when exiting. The detection angle is 180° and extends laterally up to the wall. In spite of its compact dimensions it has a transmission range of twelve meters frontal and eight meters lateral. Depending on the spatial conditions, the connection of an additional movement detector is recommended, which is connected as extension unit. For example, when an area that does not lie within the detection range is accessed.

Scheme-_FM-Watchdog-Multi-Lense_64764_KNX_freeathome_XX_V1-0_9AKK_Rev_A
More integration possibilities

Flush-mounted Busch-Wachter 180 Standard movement detector can be easily integrated in KNX and free@home installations, widening your projects' perspectives. (Bus coupling unit needed)

Vous avez besoin d'aide ou d'informations concernant un produit?

Tips for industry solutions

Light, when it is needed. And the reverse. Illumination that thinks along. In offices, hotels or public buildings light must function reliably and safely. But only when it is actually needed. Unnecessary switching of light means additional use of energy. The intelligent Busch-Wachter handle this task impressively and especially economically in all areas.

Application as main and auxiliary device


If more than only one movement detector is required, additional movement detectors can be installed using extension units inserts. This is a convenient solution for windy cellars or L-shaped corridors.

pl-bm-180-standard-03

Main benefits

  • The flush-mounted Busch-Wachter 180 Standard offers a large range of effectiveness, especially during a frontal approach
  • As soon as someone enters the door the switching process is triggered
  • It switches off automatically when exiting

Main features

  • Monitors an area from above 1.20 m, that is why small animals are not detected
  • Mounting height: 0.80 m to 1.20 m
  • Detection range: 12 m frontal, 8 m to each side
  • If more than only one movement detector is required, additional movement detectors can be installed using extension units inserts

Products and Documentation

Product browser
Documentation
Loading documents
  • Contactez-nous

    Soumettez votre demande et nous vous recontacterons

    Contactez-nous
Select region / language