Panic exit device
With this panic exit device, a door can be locked from the outside with a key and still be opened from the inside if a person would be locked inside the dangerous zone by mistake.
A mounting kit facilitates easy installation on our Quick-Guard fencing system.
Main benefits
- Pre-assembled for faster mounting
- Easy mounting on our Quick-Guard fences
- All brackets in stainless steel for a longer life
Main features
- Always possible to open the door from the inside
- For conventional doors with 600-1270 mm openings
- Possible to lock with key. Supplied with three keys
- Fits both left and right hand door
The device consists of three different parts:
2TLA040033R7000 - Panic exit device, black/green
2TLA040033R7100 - Lever Handle for Panic exit device
2TLA040033R7200 - Mounting kit for Panic exit device