Makes everything AS-i
Urax are adaptation devices for the AS-i bus that enables the connection of safety sensors and non-safe products to AS-i safety. Urax has the capability to connect multiple sensors in series to the highest level of safety. Urax safety node is available in several versions, and is designed for a variety of safety components.
Main benefits
- Easy adaptation of safety devices to the AS-i system
- Less cabling
- Cost saving with serial connection of safety devices in accordance with Cat 4
- Automatic recognition by Pluto Safety PLC
Main features
- Urax-A1/A1R , for dynamic sensors
- Urax-B1R, for dynamic sensors with higher current
- Urax-C1/C1R, for sensors with two-channel structure
- Urax-D1R, for light curtains and light grids (OSSD)
- Urax-E1, for two-hand devices (simultaneity requirement)