Dalton

Compact process lock

Dalton is a process lock intended to prevent unnecessary process stops. It can be used either as a stand-alone lock or integrated with the Eden safety sensor. In the unlocked state the door is held closed by a ball catch and in locked state the balls are mechanically blocked so the lock tongue cannot be pulled out. It can be installed with its opening in different directions, and is easy to fit due to its low height.
The Dalton process lock has a modular structure and can be combined in different ways depending on position, installation and function. You choose the lock housing, lock tongue and fixing plate yourself to create a complete Dalton.

Main benefits
  • Small and robust
  • Serial connection of integrated safety sensors in accordance with Cat 4
  • Withstands harsh environment
  • Low current consumption
  • LED facilitates troubleshooting

Main features

  • Enclosure in anodized aluminum, tongue in stainless steel
  • IP67
  • Up to PL e/Cat 4, SIL3

Our offering

Product browser
Documents
Loading documents
Select region / language