Orion1 Extended light curtain

Easy to use light curtain for finger and hand detection, with advanced functions

The Orion1 Extended light curtains are used for finger or hand detection, when the light guard should be close to the hazardous zone and advanced functions like muting or cascading are necessary.

Main benefits

  • Muting sensors are connected directly to the light curtain, with no need for a remote extra muting module.
  • No dead zone and the resolution is guaranteed along the whole length of the light curtain with no need for extra mechanical guard.
  • Cascading with the standard units, no separate slave or master units.
  • The alignment level being displayed, the alignment can be improved before the occurrence of the unwanted stop.
  • Coding protects against mutual interferences.
  • Extensive error indication reduces troubleshooting time.

 Main features

  • Finger and hand detection
  • 7 m and 20m operating distances
  • Local reset and EDM
  • Muting and Blanking
  • Cascading
  • No dead zone
Orion1_Extended_left_390x400

Vous avez besoin d'aide ou d'informations concernant un produit?

Products sheet

Accessories

Product browser
Documents Orion1 Extended
Documents accessories
Loading documents
Loading documents
Select region / language