Orion2 Base light grid

Easy to use light grid for body detection

The Orion2 Base light grids are used for body detection, usually for access protection. Their long operating distance makes them appropriate to be used with deviating mirrors.

Main benefits

  • Easy to use - no more functions or settings than necessary.
  • A local reset button can be connected directly to the light grid: no need for cable between the reset button and the electrical cabinet or for an extra control module.
  • Alignment help facilitates alignment.
  • Rotation brackets simplify alignment too.
  • M12 connectors speed up cabling.
  • Protective tubes and lens shields protect the devices in harsh environments.

 Main features

  • Body detection, 2 to 4 beams
  • Transmitter + receiver units
  • 50 m operating distance
  • Compact dimensions
  • Local reset and EDM
  • Type 4

Vous avez besoin d'aide ou d'informations concernant un produit?

Product sheet

Accessories

Orion rotation bracket

Simplifies alignment

Product browser
Documents Orion2 Base
Documents accessories
Loading documents
Loading documents
Select region / language