Orion3 Base light grid

Robust and easy to use light grid for body detection, when power is available on only one side.

The Orion3 Base light grids are used for body detection, usually for access protection. Transmitter and receiver are both in the same active unit. The beams are reflected by the passive unit. Only the active unit needs to be supplied.

Main benefits

  • Easy to use - no more functions or settings than necessary.
  • A local reset button can be connected directly to the light grid: no need for cable between the reset button and the electrical cabinet or for an extra control module.
  • Less cabling: only the passive unit has to be connected
  • Alignment help facilitates alignment.
  • Rotation brackets simplify alignment too.
  • Extensive error indication reduces troubleshooting time.

 Main features

  • Body detection, 2 to 4 beams
  • Active and passive unit
  • Up to 8 m operating distance
  • Sturdy profile
  • Local reset and EDM
  • Type 4

Vous avez besoin d'aide ou d'informations concernant un produit?

Product sheet

Accessories

Orion rotation bracket

Simplifies alignment

Product browser
Documents Orion3 Base
Documents accessories
Loading documents
Loading documents
Select region / language