Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Contrôleurs de moteurs universels

Intelligent management of motors

The intelligent ABB Motor Controllers combine the functions of motor protection, motor control, fieldbus and Ethernet communication and fault diagnosis in just one device. Beside the proven UMC100 the new UMC100.3 offers even more capabilities.

Main benefits 

  • Reduction of wiring: time and cost
  • Fast replacement -> time, reduce downtime
  • Saves commissioning time

    Main features

    • Max 1000 V AC voltage
    • 45 to 65 Hz frequency
    • Rated motor current 0.24 to 63 A, without accessories 
    • Tripping classes 5, 10, 20, 30, 40 in accordance with EN/IEC 60947-4-1

    Our offering