Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Emax

The evolution continues

The New Emax family of air circuit-breakers consists of six sizes: X1, E1, E2, E3, E4, E6 up to 6300A. 
All the New Emax circuit-breakers have the same height and depth both in the fixed and withdrawable version and allow construction of compact switchgears.

Main benefits

  • Maximum safety is ensured in many different ways, such as racking-out with the door closed, degree of protection towards the outside up to IP54, various different safety locks and double insulation.
  • The innovative pole structure guarantees complete insulation between phases, and between the phases and neutral, while ensuring full possibility of inspection of the arcing chamber and the main contacts.
  • Lively performance. E1 now offers current ratings up to 1600A, whilst E3 is enhanced by the top performance level V.

Main features

  • Brilliant intelligence. The new generation of protection trip units is fitted with the latest advances in electronics, offering individual bespoke solutions for control and protection.
  • The new trip units, which are amazingly versatile and simply to use, offer important innovations, such as the brand-new intuitive operator interface allowing a complete control of the system with just a few simply key-strokes.
  • Furthermore, there are new protections, new alarms and connection to handheld and laptop PCs using Bluetooth technology.
  • With the new standardize system of accessories, studied and made for new Emax, work becomes easier, convenient, safe and rapid.

Vous avez besoin d'aide ou d'informations concernant un produit?

Highlights

Discover more

Products and documents browser

Related products