Sky Niessen

Touch your imagination

A light switch range offering a minimalistic design. Very slim and balanced. Distinct materials like glass, stainless steel, ash wood or more modest options; all guaranteeing quality. An object of desire, a jewel to decorate the most exclusive of environments. Feel special every day, feel the sky in your hands with Niessen switches.

Main benefits:

  • premium light switch range includes electronics (dimmers, movement detectors, temperature controllers, USB charging, blind control, etc.)
  • includes also building automation products - KNX, free@home
  • very slim design (8,5 mm)
  • screwless terminals (screw terminals in socket outlets available as well)
  • soft touch surface in white and black colour, also stainless steel and glass
  • available certificates:  CE, AENOR, EAC, NF

Main features:

  • 9 colour variants in Sky Niessen range and 3 variants of Sky Moon
  • up to 5-gang frames for horizontal and vertical installation (Sky Moon max 3-gang frames)
  • range 60 (60 mm installation screw distance)
  • SCHUKO and PIN-earth socket outlets
  • eco-designed

Vous avez besoin d'aide ou d'informations concernant un produit?

Sky Niessen colour variants

Sky Niessen

white glass

Sky Niessen

black glass

Sky Niessen

silver

Sky Niessen

soft white

Sky Niessen

soft black

Sky Niessen

stainless steel

Sky Niessen

gold

Sky Niessen

ash

Sky Niessen

natural wenge

Sky Moon

white glass

Sky Moon

black glass

Sky Moon

stainless steel

Sky Niessen selected functions

timer

KNX sensors / control elements

Go for more

Product bowser
Documentation
Loading documents
Select region / language