Produits & Services
Industries
Services
Carrières
A propos
Contact us
Suggestions
Products
See more products
Offerings
Offerings
Produits et Systemes Basse Tension
Produits et Systemes Basse Tension
Produits
Produits
Éclairage et éclairage de secours
Éclairage et éclairage de secours
Éclairage de secours
Éclairage de secours
Kaufel
Kaufel
Eclairage de sécurité
Eclairage de sécurité
Visibilité+
Visibilité+
Brio+ _ Visibilité+
Brio+ _ Visibilité+
Brio+
BAES Évacuation
Références
Type
Technologie
Flux assigné
IP/IK
Photo produit
Fiches produit
Licences
Notices
DEM
ACV
Déclaration de
conformité UE
226 701
BRIO+ 60L A
Autotestable
45 lm
42/07
226 703
BRIO+ ET 60L A
Autotestable
45 lm
65/10
227 701
BRIO+ 60L COM
Adressable
45 lm
42/07
227 703
BRIO+ ET 60L COM
Adressable
45 lm
65/10
BAES Locaux à sommeil
Références
Type
Technologie
Flux assigné
IP/IK
Photo produit
Fiches produit
Licences
Notices
ACV
Déclaration de
conformité UE
246 712
BRIO+ LSL A
Autotestable
45 lm / 8 lm
42/07
246 713
BRIO+ ET LSL A
Autotestable
45 lm / 8 lm
65/10
247 712
BRIO+ LSL COM
Adressable
45 lm / 8 lm
42/07
247 713
BRIO+ ET LSL COM
Adressable
45 lm / 8 lm
65/10
LSC Évacuation
Références
Type
Technologie
Flux assigné
IP/IK
Photo produit
Fiches produit
Licences
Notices
Déclaration de
conformité UE
490 710K
BRIO+ 230/60L
Conventionnel
45 lm
42/07
490 712K
BRIO+ ET 230/60L
Conventionnel
45 lm
65/10
497 710K
BRIO+ 230/60L COM
Adressable
45 lm
42/07
497 712K
BRIO+ ET 230/60L COM
Adressable
45 lm
65/10
Select region / language
Europe
Americas
Middle East and Africa
Asia and Oceania
Global
-
English
Austria
-
German
Belgium
-
Dutch
|
French
Bulgaria
-
Bulgarian
Croatia
-
Croatian
Czech Republic
-
Czech
Denmark
-
Danish
Estonia
-
Estonian
Finland
-
Finnish
France
-
French
Germany
-
German
Greece
-
Greek
Hungary
-
Hungarian
Ireland
-
English
Italy
-
Italian
Latvia
-
Latvian
Lithuania
-
Lithuanian
Luxembourg
-
French
Netherlands
-
Dutch
Norway
-
Norwegian
Poland
-
Polish
Portugal
-
Portuguese
Romania
-
Romanian
Russia
-
Russian
Serbia
-
Serbian
Slovakia
-
Slovakian
Slovenia
-
Slovenian
Spain
-
Spanish
Sweden
-
Swedish
Switzerland
-
French
|
German
|
Italian
Turkiye
-
Turkish
United Kingdom
-
English
Global
-
English
Argentina
-
Spanish
Aruba
-
Spanish
Bolivia
-
Spanish
Brazil
-
Portuguese
Canada
-
English
|
French
Chile
-
Spanish
Colombia
-
Spanish
Costa Rica
-
Spanish
Dominican Republic
-
Spanish
Ecuador
-
Spanish
El Salvador
-
Spanish
Guatemala
-
Spanish
Honduras
-
Spanish
Mexico
-
Spanish
Panama
-
Spanish
Paraguay
-
Spanish
Peru
-
Spanish
Puerto Rico
-
Spanish
United States of America
-
English
Uruguay
-
Spanish
Global
-
English
Algeria
-
English
|
French
Angola
-
English
|
French
Bahrain
-
English
|
French
Botswana
-
English
|
French
Cameroon
-
English
|
French
Côte d'Ivoire
-
English
|
French
Egypt
-
English
|
French
Ghana
-
English
|
French
Israel
-
Hebrew
Jordan
-
English
Kenya
-
English
|
French
Kuwait
-
English
Lebanon
-
English
Madagascar
-
English
|
French
Mali
-
English
|
French
Mauritius
-
English
|
French
Morocco
-
English
|
French
Namibia
-
English
|
French
Nigeria
-
English
|
French
Oman
-
English
Pakistan
-
English
Palestine
-
English
Qatar
-
English
Saudi Arabia
-
English
Senegal
-
English
|
French
South Africa
-
English
Tanzania
-
English
|
French
Tunisia
-
English
|
French
Uganda
-
English
|
French
United Arab Emirates
-
English
Zambia
-
English
|
French
Zimbabwe
-
English
|
French
Global
-
English
Australia
-
English
Bangladesh
-
English
China
-
Chinese
|
English
India
-
English
Indonesia
-
English
Japan
-
Japanese
Kazakhstan
-
Russian
Malaysia
-
English
Mongolia
-
Mongolian
|
English
New Zealand
-
English
Philippines
-
English
Singapore
-
English
South Korea
-
Korean
Sri Lanka
-
English
Taiwan (Chinese Taipei)
-
Chinese - Traditional
Thailand
-
English
Vietnam
-
English