Busch-SmartTouch®

The new control panel Busch-SmartTouch® is as easy to use as a smartphone and meets all requirements for perfect home automation.

This Busch-SmartTouch® provides a central control point for the ABB i-bus® KNX, which can also be used as an indoor video station for the ABB-Welcome door communication system – an excellent combination. The Busch-SmartTouch® is a fantastic option for new builds as well as renovation projects and is suitable both for family homes and for hotels or conference rooms in representative purpose-built buildings. 

Benefits at a glance:

Intuitive operation similar to mobile end devices

    The Busch-SmartTouch® follows the mobile trend: The intuitive display can be used to switch lighting on/off or dim or brighten it throughout the building, as well as control blinds and heating. An integrated room temperature controller ensures complete heating control. Complete scenes can be created from all of these functions, with a total of 480 KNX control elements displayed on max. 30 pages.

One central control point for the KNX system and indoor station for ABB-Welcome 

    Combining home automation with the KNX system and the fully integrated functions of ABB-Welcome in one device is the great advantage of the Busch-SmartTouch®. In addition to a direct KNX connection, the panel also has a direct two-wire connection for ABB-Welcome.

State-of-the-art and extra slim glass display meets highest requirements

    Especially noteworthy of the Busch-SmartTouch®: it is extremely slim at just 13 mm. The panel is available in two colors: real glass in black or white – so it can be perfectly combined with the carat® and Busch-axcent® switch ranges. The panel’s bottom design bar made of brushed stainless steel lends it a visual polish to complete this sleek design.

Setting benchmarks in comfort and energy savings

    The user can choose their favorite page and set timer programs. Logic functions and simulation of people in the building are also easy to configure. All of this makes life easier and safer for the user and saves energy in the process.
Smart_Touch_frontal_ABB_EN_white
Select region / language