Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

OTDC 100…800 A

Simply optimal

OTDC switch-disconnectors above 100 A ensure reliable breaking power for all current levels, without compromising safety, efficiency and simplicity.

The basic configuration is two poles for 1000 VDC, from 100 to 800 A (IEC 60947) and from 100 to 600 A (UL98B).  Side operated versions are available from 100 to 400 A (UL).

  • Save installation time and cost
    Possibility to mount in any direction. Polarity independence allows the user to make connections in both ways.
  • Reduced installation space
    Thanks to our Dual Magnetic Breaking (DMB) technology, OTDC provides reliable breaking power in a compact space.
  • Energy efficient
    OTDC switches have a superior thermal structure, decreasing the switch power losses up to 50%.
  • Safety and reliability
    Visible contacts and fully touch-safe installation with snap-on shrouds.
Watch the videos to learn more about OTDC switch-disconnectors

Tools and Support

Related products