Appliences

Emergency power inlets

Used for emergency power genrators.

Main features

  • IP43
  • 32 A, 63 A and 125 A
  • Metal enclosure
  • Inlet according to IEC 60 309-2, 3P+N+E, 6h, 400 V
  • Transfer switch according to IEC 60 947-3
  • Pilot indicator for returning power network voltage
  • Bottom flange size FL13 (DRI 432-6 and DRI 463-6) or FL21 (DRI 4125-6)

 

Construction site connection unit

Ready made connection units providing temporary power to construction sites.

Main features

  • IP44
  • 16 A and 32 A
  • Enclosure made of yellow thermoplastic polyester (PBT)
  • The units are equipped with protection (RCD and MCB) and different sets of Schuko and IEC outlets

Vous avez besoin d'aide ou d'informations concernant un produit?

Product browser
Documentation
Loading documents
Select region / language