Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Connectors

Safe, reliable, durable.

ABB industrial connectors are high quality products for reliable and safe use in various environments.

Main benefits

  • High quality for perfect performance
  • Calibrated brass contacts
  • Clear terminal marking
  • approved according to IEC 60 309-2

Main features
Connectors
Easy & Safe

  • IP44 (splash-proof) protection degree
  • Range from 16 A to 32 A
  • The housing is made of standard PA6 plastic material
  • Cable entry is equipped with a compression gland

Connectors Tought & Safe

  • designed for tough environment
  • IP44 (splash-proof) or IP67 (watertight) protection degree
  • Range from 16 A  to  125 A
  • Robust enclosure made of PBT plastic material which withstands heavy-duty usage and chemicals
  • Perfect for application food and beverage industry, heavy industry, ship containers, airports, train stations, construction sites, mines, …

Vous avez besoin d'aide ou d'informations concernant un produit?

Product browser
Documentation
Loading documents