Panel mounted socket outlets

Safe, reliable, durable.

ABB industrial socket outlets for panel mounting are high quality products for reliable and safe use in various environments. All approved according to IEC 60 309-1, -2.

Main benefits

  • High quality for perfect performance
  • Easy & Safe range: clear terminal marking, easy installation
  • Tough & Safe range: clear terminal marking, stainless steel external screws, clear brass pins

Main features

  • Range from 16 A to 125 A
  • IP44 Splashproof or IP67 Watertight
  • The housing is made of PA plastic material (Easy & Safe) or thermoplastic PBT material (Tough & Safe)
  • Minimized flange, straight. Type: R
  • Unified flange, straight. Type: RU
  • Minimized flange, angled. Type: RAM
  • Unified flange, angled. Type: RU

Vous avez besoin d'aide ou d'informations concernant un produit?

Product browser
Documentation
Loading documents
Select region / language