Plugs
Safe, reliable, durable.
ABB industrial plugs are high quality products for reliable and safe use in various environments.
Main benefits
- High quality for perfect performance
- Ergonomic design
- Self-cleaning and calibrated contacts
- Clear terminal markings for easy installation
- Approved according to IEC 60 309-1, -2
Main features
Plug Easy & Safe
- High quality basic range
- IP44 (splash-proof) protection degree
- Range from 16 A to 32 A
- Contact parts made of brass for reliable connection
- The housing is made of standard PA plastic material
- Cable entry is equipped with a compression gland
Plugs Tough & Safe
- Designed for tough environments
- IP44 (splash-proof) or IP67 (watertight) protection degree
- Range from 16 A to 125 A
- Robust enclosure made of PBT plastic material which withstands heavy-duty usage and chemicals
- Perfect for application in food and beverage industry, heavy industry, ship containers, airports, train stations, construction sites, mines, …