Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Surface inlets

Safe, reliable, durable.

ABB industrial surface inlets are high quality products for reliable and safe use in various environments. All approved according to IEC 60 309-1, -2.

Main benefits

  • High quality for perfect performance
  • Robust and ergonomic design
  • Self-cleaning and calibrated contacts
  • Clear terminal markings for easy installation

Main features
Easy & Safe

  • IP44 (splash-proof) protection degree
  • Range from 16 A to 32 A
  • Contact parts made of brass for reliable connection
  • The housing is made of standard PA plastic material
  • Flexible membrane and metric threaded M20 / M25 for top cable entry
  • Rear knock-out cable entry


Tough & Safe

  • Designed for tough environments
  • IP44 (splash-proof) or IP67 (watertight) protection degree
  • Range from 16 A to 125 A
  • Robust enclosure made of PBT plastic material which withstands heavy-duty usage and chemicals
  • The 63A splashproof products have M32 top cable entry and a rear knock-out cable entry. The watertight series have cable entry on top 25 - 50mm
  • External screws in stainless steel
  • Calibrated contact parts in clear brass for reliable connection.

Vous avez besoin d'aide ou d'informations concernant un produit?

Product browser
Documentation
Loading documents