Switched interlocked socket outlets
Safe, reliable, durable.
Socket outlets with builtin switch-disconnectors. Horizontal, veltical, plastic or aluminium enclosure, version with protection.
Main benefits
- safe and durable
- perfect for application with frequent connection / disconnection
- housing made of PBT withstands heavy-duty usage and most chemicals found in industrial environments
- housing made of aluminium gives excellent protection agains corrosion and sunlight
Main features
- IP67 watertight or IP44 splashproof
- 16 - 125 A, 50 - 690 VAC
- IEC 60 309-2, -4
- all external screws are made of stainless steel