Switched interlocked socket outlet with MCB

Safe, reliable, durable.

Critical & Safe
The range for applications with high demands on safety, durability and performance. Designed for frequent connection and disconnection. The plastic housing (PBT) withstands  heavy-duty usage and most chemicals found in industrial environment.

Main benefits

  • built-in switch disconnector for safety
  • IP67 Watertight
  • Contains MCB series S201/S203 characteristic C
  • clear terminal marking
  • the switch handle is padlockable


Main features

  • 16 - 32 A, type MPM
  • PBT enclosure
  • cover and mounting screws made of stainless steel
  • application in heavy and chemical industry, sawmills, airports, hospitals, etc.

Vous avez besoin d'aide ou d'informations concernant un produit?

Product browser
Download section
Loading documents
Select region / language