Switched interlocked socket outlet with RCD
Safe, reliable, durable.
Critical & Safe
The range for applications with high demands on safety, durability and performance. Designed for frequent connection and disconnection. The plastic housing (PBT) withstands heavy-duty usage and most chemicals found in industrial environment.
Main benefits
- built-in switch disconnector for safety
- IP 44 Splashproof or IP67 Watertight
- Contains RCD 25 A/0.03 A, type A or RCD 40 A/0.03 A, type A
- clear terminal marking
- the switch handle is padlockable
Main features
- 16 - 32 A, type MPR
- PBT enclosure
- cover and mounting screws made of stainless steel
- application in heavy and chemical industry, sawmills, airports, hospitals, etc.