CR-P range
The pluggable pcb interface relays
The pluggable interface relays of the CR-P range are used for electrical isolation, amplification and signal matching between the electronic controlling, e.g. PLC, iPC or field bus systems and the sensor / actuator level. The CR-P range offers highest current switching in an IP67 rated relay housing. Furthermore, 9 different coil voltages are available to suit world wide applications and even gold contact version are available which is essential when it comes to switch sensitive signals.
Main benefits
- Switching high contacts on a small foot print
- Suitable for harsh environments with IP67 rating
- Customizable with pluggable function modules
Main features
- 9 different coil voltages 12-110 V DC / 24-230 V AC
- 1 c/o contact (16 A) or 2 c/o contact version (8 A)
- Optional gold plated contacts available
- Logic and standard sockets
- Cadmium free contact material
- Pluggable function modules such as RC elements and varistors available