CR-S Range
The slim line of interface relays and optocouplers
The pluggable interface relays and optocouplers of the CR-S Range are used for electrical isolation, amplification and signal matching between the electronic controlling, e.g. PLC, iPC or field bus systems and the sensor / actuator level. The CR-S Range combines the flexibility of a modular system and the ability of switching high currents on a small footprint thus can be used in applications where space saving is essential.
Main benefits
- Space saving
- Modular
- LED integrated on all sockets
Main features
- 9 different coil voltages from 5-24 V DC / 12-230 V AC/DC
- 1 c/o contact (6 A), Transistor, MOS-FET, Triac
- Optional gold plated version available
- LED integrated in all sockets
- Complete variants for high runners such as 24 V AC/DC, 110 V AC/DC, 230 V AC/DC
- Accessories like jumper bars, markers and separators avialable