Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

3-poles mini contactors

Compact and powerful

Mini contactors are ideally suited for applications where reliability is a must and space is at a premium. The dimensions, technical features and the variety of the assortment provide customers a high flexibility in a wide-range of applications.

Main benefits

  • Flattest mini contactor on the market
  • No noise in operation thanks to the hum free coil
  • Energy and cost saving
  • Flexible use in any position.

Main features

  • Up to 5,5 kW - 400 V AC-3, 5 hp - 480V, 20 A - 400 V AC-1 and 16 A - general use
  • 3 connection types available: screw, soldering pins and flat pins
  • Mini-reversing contactor with built-in mechanical interlock available
  • Special version with 1.4 W coil consumption for direct connection to PLC 
  • Integrated protective circuit with diodes and an additional surge suppressor.

Vous avez besoin d'aide ou d'informations concernant un produit?

Highlights

Products and documents

Product browser
Documents
Loading documents