Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

JSTD20

Classic and robust two-hand station

A two hand device can be used when it is necessary to ensure that the operator is outside and must be prevented from reaching into the hazardous area. The conventional JSTD20 two-hand device utilizes a welded steel housing. Two operating pushbuttons are protected by over hand guards. To start and run the machine both pushbutton must be activated. If one or both pushbuttons are released a stop signal is given to the machine.

Main benefits
  • Ergonomic with several grip possibilities
  • Low but distinct activation force
  • Flexible mounting
  • Easy connection with AS-i models

Main features
  • 1 NO + 1 NC
  • Several cable lengths
  • Up to PL e/Cat 4
Product browser
Documents
Loading documents