Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

JSTD25

Ergonomic and adaptable two-hand station

A two-hand device can be used when it is necessary to ensure that the operator is outside and must be prevented from reaching into the hazardous area. The JSTD25 replaces the traditional two-hand device. With a JSTD25 two-hand control station you have a prepared two-hand unit that is easy to install, while utilising the good ergonomics of the Safeball.

Main benefits
  • Ergonomic
  • Shorter safety distance thanks to the  Safeball™
  • Easy installation
  • Easy mode selection with integrated sensor

Main features
  • 1 NO + 1 NC / Safeball
  • M12 connection available
  • Possibility of Emergency stop button
  • Model with Eden sensor integrated
Product browser
Documents
Loading documents