Hard Bus Retrofill for Schneider Masterpact M with ABB Emax 2 Air Circuit-breakers
With only few modification actions and sustainable costs, Retrofitting kits are the perfect solution to extent life cycle of low voltage switchgear.
ABB ensures continuous operation between Masterpact M Air circuit-breakers and the newest series of circuit-breakers Emax 2.
Replacement kits are designed to preserve existing switchgear performance specifications and reduce downtime
to a minimum.
Special copper adapting kits can be mounted on Emax 2 standard fixed part in order to replicate the copper bars connections of Schneider’s breakers.
The result is a completely upgraded system with all the advantages of new technology offered by Emax 2 circuit breakers.
Retrofitting kit consists of:
- Dedicated plates for an easy installation of the circuit breaker;
- Special Emax 2 adapter busbars according to the size to be mounted on the fixed part;
- Adhesive template and metal adapters for panel door cutout;
- Emax 2 fixed part.
Availability
The kits can be already ordered. Delivery time is 90 days ex-works.
For more information please contact:
Stefano Corti