E1.2
E1.2は、最大66kAの遮断容量を備えた、定格電流1600Aまでのシリーズです。最大50kAの電流に1秒間耐えることができます。 66kAのスイッチギアを400mm単位で設計できます。これは、船舶業界などスペースが限られている場所では不可欠です。
E2.2
E2.2により、幅400mmのスイッチギアで最大2500Aの定格電流を実現できます。 さらに、最大100kAの短絡電流を考慮しており、85kAの電流に1秒間耐えることができます。
E4.2
E4.2は、高い短絡容量と最大100kAの電流に1秒間耐えるように設計された定格電流4000Aまでの気中遮断器です。
E6.2
E6.2は、最大150kAの遮断容量を備え、複雑な設置条件でもスイッチギアで定格電流6300Aを実現する構造を備えた最上級シリーズです。