Standard stopping plug Ex d

Features

  • Manufactured from either nickel plated brass or stainless steel
  • Safe operating temperature range: -20ºC to +200ºC

Applications

  • Explosive environments

Product Approvals

  • ATEX - Baseefa08ATEX0324
  • IECEx - IECEx BAS08.0109X
  • UL1203 - ETL 3176087  (Nickel Plated Brass and Stainless Steel only)
  • TR-CU - RC C-GB.AA87.B.00198
  • I M2 / II 2 G, Ex d I Mb, Ex d IIC Gb
  • Class I Div 1 ABCD, Class II Div 1 EFG

dts-product-approval-logo-atexdts-product-approval-logo-iec-exEACExkopex-ex-product-approval-logo-etl

Parts list
Documents
Contact us

Nickel plated brass parts list

Metric Part No Metric Thread NPT Part No NPT Thread GID code for metric threads GID code for NPT threads
EXN/M16/SP M16x1.5 EXN/038/SP 3/8" NPT 7TCA297140R0090 7TCA297140R0075
EXN/M20/SP M20x1.5 EXN/050/SP 1/2" NPT 7TCA297140R0094 7TCA297140R0077
EXN/M25/SP M25x1.5 EXN/075/SP 3/4" NPT 7TCA297140R0098 7TCA297140R0079
EXN/M32/SP M32x1.5 EXN/100/SP 1" NPT 7TCA297140R0102 7TCA297140R0081
EXN/M40/SP M40x1.5 EXN/125/SP 1-1/4" NPT 7TCA297140R0105 7TCA297140R0083
EXN/M50/SP M50x1.5 EXN/150/SP 1-1/2" NPT 7TCA297140R0108 7TCA297140R0085
EXN/M63/SP M63x1.5 EXN/200/SP 2" NPT 7TCA297140R0111 7TCA297140R0087


Stainless Steel parts list

Metric Part No Metric Thread NPT Part No NPT Thread GID code for metric threads GID code for NPT threads
EXS/M16/SP M16x1.5 EXS/038/SP 3/8" NPT 7TCA297140R0157 7TCA297140R0133
EXS/M20/SP M20x1.5 EXS/050/SP 1/2" NPT 7TCA297140R0118 7TCA297140R0113
EXS/M25/SP M25x1.5 EXN/075/SP 3/4" NPT 7TCA297140R0121 7TCA297140R0134
EXS/M32/SP M32x1.5 EXS/100/SP 1" NPT 7TCA297140R0122 7TCA297140R0123
EXS/M40/SP M40x1.5 EXS/125/SP 1-1/4" NPT 7TCA297140R0123 7TCA297140R0135
EXS/M50/SP M50x1.5 EXS/150/SP 1-1/2" NPT 7TCA297140R0124 7TCA297140R0114
EXS/M63/SP M63x1.5 EXS/200/SP 2" NPT 7TCA297140R0168 7TCA297140R0115

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language