CR-S interface relays

Space-saving interface relays and optocouplers


The ABB CR-S range of pluggable interface relays and optocouplers is used for electrical isolation, amplification and signal matching between electronic controls – PLCs, iPCs or field bus systems – and the sensor / actuator level. The CR-S range combines the flexibility of a modular system with the ability to switch high currents. Its small footprint makes it ideal for applications where space savings are essential.

Main benefits

• Space savings
• Modular
• LED integrated on all sockets

Main features

• 9 different coil voltages from 5-24 V DC / 12-230 V AC/DC Standard slim relays (5 mm), optocouplers (5 mm), sockets
  (6.2 mm) and accessories
• Combination of 9 different rated control supply voltages
  possible:
         • DC versions: 5 V, 12 V, 24 V
         • AC/DC versions: 12 V, 24 V, 48 V, 60 V, 110 V, 230 V
• Output relay: 1 c/o (SPDT) contact (6 A), standard and
  gold-plated
• Output optocoupler: Transistor 100 mA - 48 V DC,
   MOS-FET 2 A - 24 V DC, Triac 2 A - 240 V AC
• Cadmium-free contact material
• All sockets with LED
• Screw and spring connection terminals
• Jumper bar (red, black, blue), marker and separator available
   as accessories

slim_400x400

Highlights

Products and documents

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language