3-pole M mini contactors

High performances in small dimensions

The M mini contactors range is a performance-dimension optimized solution.

High reliability, even in extreme conditions, combined to the small dimensions and the safe connections lead to easy design and compact panels.

 

Main benefits

  • High performances even when installed side by side
  • Wide set of coils available
  • Up to 6 auxiliary contacts can be mounted
  • Fast operation
     

Main features

  • Up to 5,5 kW - 400 V AC-3, 7,5 hp - 480V, 20 A - 400 V AC-1 and 20 A (600 V AC) - general use
  • 2 terminal types available: screw terminal, specific screw terminals for ring tongue ferrules 
  • Standard DC versions with extended operating limits coils
  • Complete range of accessories including front or side mounting auxiliary contact blocks, surge suppressors and electronic timers
     

     
mini1

サポート或いは製品の購買情報をお探しですか?

Highlights

Products and documents

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language