Thermal overload relays

Motor protection for overload and phase failure

Thermal overload relays are economic electromechanical protection devices for the main circuit. They offer reliable protection for motors in the event of overload or phase failure. The thermal overload relay can make up a compact starting solution together with contactors.

Main benefits

  • Reliable protection for motors
  • Easy to create starters
  • Optimized match to ABB contactors
  • Single mounting kits and wire reset for remote control available for specific applications.

Main features

  • Trip class 10
  • Adjustable current setting ranges
  • Overload protection with phase loss sensitivity
  • Temperature compensation up to +60°C
  • Automatic or manual reset, sealable
  • Stop and test function.

サポート或いは製品の購買情報をお探しですか?

Highlights

Products and documents

Products
Documents
ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language