K mini contactors relays

Compact and powerful

Mini contactor relays are ideally suited for applications where reliability is a must and space is at a premium. The dimensions, technical features and the variety of the assortment provide customers a high flexibility in a wide-range of applications.

Main benefits

  • Energy and cost saving
  • No noise in operation due to the hum free coil
  • Flexible use in any position

Main features

  • 4-pole mini contactor relays with various contact combinations
  • 3 connection types available: screw, soldering pins and flat pins
  • Special version with 1.4 W coil consumption for direct connection to PLC 
  • Integrated protective circuit with diodes and an additional surge suppressor

サポート或いは製品の購買情報をお探しですか?

Highlights

Products and documents

Product browser
Documents
ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language