NF contactor relays

Secure uptime and optimize stocks with AF latest technology

NF contactor relays are featuring AF technology as standard. The electronically controlled coil offers multiple benefits over conventional alternatives, and together with ABB's wide product offering, an optimal configuration, every time.

Main benefits

  • Optimize logistics  and cut administration costs with fewer product variants to handle
  • Access global support and use the same products in all parts of the world
  • A reduction of the coil's energy consumption by 80% lets you save energy
  • Secure your uptime by letting the AF technology overbridge voltage drops and sags.
  • Main features

    • 4 and 8-pole ranges available, 8-poles with permanently fixed 4-pole auxiliary contact block
    • Screw, spring and ring tongue connection types available
    • Built-in surge suppression
    • Overlapping of lagging / leading contacts for NF33/11 and NF51/11 variants
    • Easy-to-use accessories through snap-to-connect function
    • Mechanically linked contacts.

    サポート或いは製品の購買情報をお探しですか?

    Highlights

    Products and documents

    • お問い合わせ

      ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

      お問い合わせ
    Select region / language