Contactors for capacitor switching

Withstand unlimited peak current

Capacitor switching application leads to very high current peak at capacitor energization. UA..RA contactors are designed with damping resistor to handle current peaks without limitation.

Product benefits

  • Widest contactor range on the market up to 80 Kvar 
  • Reliable in capacitor switching demanding application
  • Easy selection with CAPCAL software.

Product features

  •  UA..RA contactors, with damping resistors, are used when peak currents are far exceeding 100 times nominal rms current
  • UA contactors are used when peak currents are less or equal to 100 times nominal rms current
  • UAF..RA with wide control voltage range available, thanks to AF technology and electronic coil.

 

UA16-30-10RA_presentation

サポート或いは製品の購買情報をお探しですか?

Highlights

Products and documents

Product browser
Documents
Tool
ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language