Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Every ability you need to succeed

 

MANAGEABILITY

Energy Efficiency

 

Real-time access to power distribution data from anywhere, anytime, allows you to monitor loads, view costs, reduce energy consumption at peak periods and increase demand when most advantageous—all with a few clicks. Comprehensive electrical system data collection makes comparative analysis, benchmarking, reporting, cost allocation and implementation of energy management strategies easy and fast. By eliminating inefficiencies in the system and providing a higher level of control, ABB Ability™ EDCS can save 10% on utility bills alone and can help cut overall operational costs by up to 30%.

 

INSTALLABILITY

Easy to Install

 

The integrated architecture and plug and play design of ABB Ability™ reduces wiring and connection time while simplifying the integration of other system devices. In fact, it can reduce the number of hardware components by 60%. No complex configurations, multiple DIN-rail adapters or gateways are necessary. Using the Ekip Com Hub, connecting the EDCS to the cloud is quick. And Ekip Connect Software provides a wizard that can set up the system within minutes.

 

SCALABILITY

Speed Up Your Project

 

Because ABB Ability™ EDCS is native with ABB devices, system design is streamlined, and savings on hardware and architecture are immediate. Unmatched scalability and flexibility enable easy integration with complex supervision and management systems in both single- and multiple-site applications. As a result, the initial cost and build-up time of top-level systems, such as building management systems, can be reduced by 15%.

 

PREDICTABILITY and RELIABILITY

Continuous Operation

 

Continuous diagnostics of the devices in the electrical system enable a higher level of predictive maintenance to help avoid downtime and the costs of unnecessary preventive maintenance and equipment checks—with savings of up to 30%. Alerts and notifications ensure quick response to potential problems, so performance isn’t compromised.

 

CONNECTABILITY

Optimum Interface

 

The cloud-based connectivity of ABB Ability™ simplifies coordination of the EDCS with other ABB devices, including Emax 2 and TruONE® ATS, ensuring one common user interface and one common software environment.

 

More power over data. More control over energy.

 

Bring the efficiencies of ABB Ability™ EDCS to your next project and bring the greatest ability of all to your operation—profitability. Contact your ABB representative or visit (URL) for more information.