Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Welcome - Products

The modern door communication ABB-Welcome opens up new possibilities for residents and their guests. It provides comprehensive comfort, greater security and elegant, robust design. The system harmoniously blends to the outdoor architecture. The fascinating design and innovative technology of ABB-Welcome indoor station can fully meet your decor and residents' expectation of comfort.

Outdoor station

  • Direct lock connection (up to 18 V, 4 A impulsive) from audio module 

  • Secret surveillance through camera 

  • Video camera with large detection angle (H86, V67, D104) and manual mechanical adjustment (H15, V15) 

  • In-built proximity reader in the display module 

  • Ability to program up to 3000 names and 6000 passwords with the Keypad and card reader modules 

  • Optional by flush mounted, or surface mounted by rainy hood

Indoor station

  • Pager function is available for parallel indoor station 

  • Up to 25 images can be saved (only color version) 

  • Set customized door open password 

  • One-man commissioning With decimal jumpers 

  • Optional by surface mounted or desktop mounted 

  • Each station is capable of controlling 199 different actuators 

  • Big operation button  

  • Visual indication of the door when it is open exceeding its setting time 

  • Optional images can be stored directly on a memory card (7" video indoor station only) 

Learn more