Pilot devices

Reliable, easy to select and to install


ABB pilot devices are engineered for totally reliability. Our products are tested to extremes and proven in the toughest environments. Thier innovative design simplify the entire process, from selection to installation.
Enclosures, signal towers and signal becons complete the portfolio.

Main benefits

  • Increase your uptime with products designed and engineered to deliver total reliability
  • Long lifetime thanks to self-cleaning contacts
  • Select modular range and get flexible and adjustable products to meet your exact needs
  • Save up to 30% installation time with unique tool-free snap on components with modular range
  • Compact range provides extremely reliable IP66, IP67 and IP69K products in just one ordering code simplifying ordering and administration
  • Reduce your installation size with compact range
     

    Main features

    • A large choice of operators, bezels and accessories
    • Wide range of LEDs covering all the needs
    • High mechanical durability up to 10 millions operations
    • High AC 15 electrical ratings: 6 A at 230 V
    • Products available worldwide from ABB

    Are you looking for support or purchase information?

    Highlights

    Products and documents

    Related products

    Select region / language