Busch-Presence detector mini premium KNX

Easy comprehensive control. Without being obtrusive.

Praesenzmelder_Mini_KNX

Small and sensitive, with sensors that detect temperature and light up to 8 metres away. With its mere 16 millimetres of height and 8 millimetres edge length it is almost invisible. And it operates in numerous disciplines: Whether it uniformly dims the brightness according to set values, regulates the heating and cooling up to the minutest degree, switches delayed in 5 logic channels, or activates other individual applications via 24 freely programmable infrared channels. Its sensors detect seated persons and the minutest differences in brightness. The Busch-Presence detector mini premium KNX, its greatness comes from within.

Bent u op zoek naar ondersteuning of aankoopinformatie?

Practical for adjustments: The Busch-Presence detector can be set to programming mode without a ladder with an IR remote control and then conveniently programmed from the PC.

Programming without a ladder


Practical for adjustments: The Busch-Presence detector can be set to programming mode without a ladder with an IR remote control and then conveniently programmed from the PC.

pl-fs-ferncontrol-02

» More information about the Busch-Remote control IR

Products and Documentation

Product browser
Documentation
Loading documents
  • Neem contact op

    Verstuur uw aanvraag en wij nemen zo snel mogelijk contact met u op.

    Neem contact op
Select region / language