Busch-Presence detector premium KNX

Regulating more details. With flexibility.

Praesenzmelder_KNX

Maximum sensitivity that reaches up to a distance of 12 metres. The Busch-Presence detector premium KNX detects even the smallest movement, which means that also seated persons experience the ideal lighting atmosphere and pleasant room climate. And it can do even more: It dims the brightness continuously to the setpoint, regulates heating and cooling to the minutest degrees and switches delayed via 5 logic channels, ideal for gates and staircase lighting. And even more: With 24 freely programmable infrared channels it controls everything that is being used. Efficiency with variety.

Bent u op zoek naar ondersteuning of aankoopinformatie?

Practical for adjustments: The Busch-Presence detector can be set to programming mode without a ladder with an IR remote control and then conveniently programmed from the PC.

2-in-1 presence and room temperature controller


The Busch presence detector premium KNX combines the functions of a presence detector with the integrated object room temperature controller. Ideal for all rooms that are centrally controlled via the KNX system.

pl_praesenzmelder_rtr

Programming without a ladder


Practical for adjustments: The Busch-Presence detector can be set to programming mode without a ladder with an IR remote control and then conveniently programmed from the PC.

pl-fs-ferncontrol-02

» More information about the Busch-Remote control IR

Products and Documentation

Product browser
Documentation
Loading documents
  • Neem contact op

    Verstuur uw aanvraag en wij nemen zo snel mogelijk contact met u op.

    Neem contact op
Select region / language