AS 3-pole contactors


Efficient and space saving

The compact AS contactor range allows you to optimize equipment design and provides reliable, time and cost saving solutions.

Main benefits

  • Right performances at the right price
  • Same dimensions in depth, width and height throughout the range in AC or DC control and for screw and spring terminals
  • Reversing contactors in 90 mm width including mechanical and electrical interlocking without additional width
  • Easy, fast and secure assembly of starters thanks to connection sets for direct-on-line, reversing and star-delta starters.

Main features

  • Up to 7,5 kW - 400 V AC-3, 10 hp - 480 V and 24 V - AC-1, 20 V - general use
  • Screw and spring connection types
  • Direct control by PLC removing any use of interface relay and reducing panel power consumption
  • Side clipped-on surge suppressors, integrated into overall contactor dimensions
  • Mirror and mechanically linked contacts.
AS-contactor_presentation

Bent u op zoek naar ondersteuning of aankoopinformatie?

Highlights

Products and documents

Select region / language