End users

Save up to 30% on operational costs

Overall costs of a facility are usually made up of 20 percent capex and 80 percent opex. ABB Ability™ Electrical Distribution Control System helps end users, such as facility owners and staff, shorten payback times by letting them master their assets, also on multi-site level.

ABB Ability™ Electrical Distribution Control System provides substantial support to guarantee continuous operation while reducing maintenance costs and energy bills. Forget about investment in complex design and commission systems.

Promote your sustainability achievements and energy efficiency results – and share them with your stakeholders. Discover your assets. Act with a new awareness.


Increase the value of your facility

Increase the rental or sale value of your facility and boost its rating. Obtain energy efficiency and performance certificates easily by leveraging the data automatically collected from the electrical system - no need for expensive audits or on-site assessments.

Be smart, be green

Reducing energy consumption during peak periods and increasing demand at your convenience can lead to significant savings. ABB Ability™ Electrical Distribution Control System makes savings real and easy. Take control of the power flows in the system from anywhere, any time and achieve a smarter use of energy with a few clicks.

Remove inefficiencies

ABB Ability™ Electrical Distribution Control System provides full knowledge of the electrical system that enables you to monitor loads, allocate costs and identify room for improvement. Remove inefficiencies to save up to 10 percent on energy bills.

More with less

ABB Ability™ Electrical Distribution Control System provides you and your partners with powerful tools, simplifies  information exchange and delivers higher efficiency on a daily basis, with lower risk of downtime and a 30 percent maintenance cost reduction.

See also the benefits of:

Select region / language