Poradnik szybkiego doboru

Opaski poradnik doboru

  wcm-cable-ties-selection-guide-ty-fast wcm-cable-ties-selection-guide-spec-kon
wcm-cable-ties-selection-guide-ty-rap
wcm-cable-ties-selection-guide-twist-tail
 Characteristics  Spec-Kon  Ty-Fast  Ty-Rap  Twist Tail
 Downloads  Strony katalogowe  Strony katalogowe  Strony katalogowe  Strony katalogowe
 Website
   Przejdź do strony  Przejdź do strony
 Length  100 - 912 mm  112 - 1214 mm  92 - 1143 mm  181 - 358 mm
 Tensile strength  Up to 780 N  Up to 1120 N  Up to 780 N  Up to 133 N
 Material  Polyamide 6.6  Polyamide 6.6
 Polyamide 6.6
 Polyamide 4.6
 Polyamide 11
 Polyamide 12
 Polypropylen
 Fluoropolymer
 Polyamide 6.6
 Temperature min.  -40°C  -40°C  -60°C  0°C
 Temperature max.  +85°C  +85°C  +170°C  +85°C
 Colour    lrmi_wcm_selection_guide_check  lrmi_wcm_selection_guide_check  
 UV-resistant  lrmi_wcm_selection_guide_check  lrmi_wcm_selection_guide_check  lrmi_wcm_selection_guide_check  lrmi_wcm_selection_guide_check
 Halogen free  lrmi_wcm_selection_guide_check  lrmi_wcm_selection_guide_check  lrmi_wcm_selection_guide_check  lrmi_wcm_selection_guide_check
 Silicone free  lrmi_wcm_selection_guide_check  lrmi_wcm_selection_guide_check  lrmi_wcm_selection_guide_check  lrmi_wcm_selection_guide_check
 Flammability rating  UL 94 V-2  UL 94 V-2
 UL 94 V-0
 UL 94 V-2
 UL 94 V-0
 UL 94 HB
 UL 94 V-2
 Flame resistance    lrmi_wcm_selection_guide_check  lrmi_wcm_selection_guide_check  
 Mounting hole    lrmi_wcm_selection_guide_check  lrmi_wcm_selection_guide_check  
 Expansion anchor    lrmi_wcm_selection_guide_check  lrmi_wcm_selection_guide_check  
 Heat resistance    lrmi_wcm_selection_guide_check  lrmi_wcm_selection_guide_check  
 Integrated labeling area    lrmi_wcm_selection_guide_check  lrmi_wcm_selection_guide_check  
 Steel locking barb      lrmi_wcm_selection_guide_check  
 Metal detectable      lrmi_wcm_selection_guide_check  
 Tool-free installation        lrmi_wcm_selection_guide_check
 CE mark  lrmi_wcm_selection_guide_check      lrmi_wcm_selection_guide_check
 UL approved    lrmi_wcm_selection_guide_check  lrmi_wcm_selection_guide_check  
 UR approved    lrmi_wcm_selection_guide_check  lrmi_wcm_selection_guide_check  lrmi_wcm_selection_guide_check
 Lloyd's Register    lrmi_wcm_selection_guide_check  lrmi_wcm_selection_guide_check  
 Bureau Veritas    lrmi_wcm_selection_guide_check  lrmi_wcm_selection_guide_check  
 GL approved    lrmi_wcm_selection_guide_check  lrmi_wcm_selection_guide_check  
 VG/Mil. approved    lrmi_wcm_selection_guide_check  lrmi_wcm_selection_guide_check  
 RoHs Compliance  lrmi_wcm_selection_guide_check  lrmi_wcm_selection_guide_check  lrmi_wcm_selection_guide_check  lrmi_wcm_selection_guide_check

Opaski kablowe poradnik doboru narzędzi

Obróbka dla opasek plastikowych


 Product Ref.

 Features

 Tensioning

 Cutting

 For cable ties

   Tooling for plastic ties
wcm-cable-tie-tooling-selection-guide-ERG50  ERG50  Ergonomic hand tool with superior level
 of reliability and performance
 adjustable  automatic  2.4 mm - 4.8 mm
wcm-cable-tie-tooling-selection-guide-ERG120
 ERG120  Ergonomic hand tool with superior level
 of reliability and performance
 adjustable  automatic  4.8 mm - 7.6 mm
wcm-cable-tie-tooling-selection-guide-ERG50P
 ERG50P  Ergonomic pneumatic tool with superior level
 of reliability and performance
 adjustable  automatic  2.4 mm - 4.8 mm
wcm-cable-tie-tooling-selection-guide-WT199
 WT199  Semi- automatic MIL specified hand tool
 (MIL. Nr. MS-90387-1)
 adjustable  automatic  2.4 mm - 4.8 mm
wcm-cable-tie-tooling-selection-guide-WT193A
 WT193A  Robust construction, ideal for industrial mass
 finishing applications like cable-tree assemblies
 adjustable  automatic  2.4 mm - 4.8 mm
wcm-cable-tie-tooling-selection-guide-WT1-TB
 WT1-TB  Basic tensioning tool, intended for maintenance
 and small batch use
 basic  twist cut  2.4 mm - 4.8 mm
wcm-cable-tie-tooling-selection-guide-WT197
 WT197  Semi-automatic MIL specified hand tool
 (MIL. Nr. MS-90387-2)
 adjustable
 automatic  4.8 mm - 7.6 mm
wcm-cable-tie-tooling-selection-guide-WT2-TB
 WT2-TB  Basic tensioning tool, intended for maintenance
 and small batch use
 basic  twist cut  4.8 mm - 7.6 mm
wcm-cable-tie-tooling-selection-guide-L300-FR
 L300-FR  Rugged construction with field proven durability   basic  manual  7.6 mm - 9 mm
wcm-cable-tie-tooling-selection-guide-WT3D
 WT3D  Robust metal body with plastic hand-grips,
 designed for tensioning and cutting heavy-duty
 cable ties
 basic  twist cut  7.6 mm - 12.7 mm
wcm-cable-tie-tooling-selection-guide-L-500-EU
 L-500-EU  Rugged metallic construction  adjustable  automatic  4.7 mm - 13.3 mm

Narzędzia dlar Ty-Met™

 

 Product Ref.

 Features

 Tensioning

 Cutting

 For cable ties

   TOOLING FOR TY-MET™ STAINLESS STEEL TIES
wcm-cable-tie-tooling-selection-guide-ty-met-CT1-TB  CT1-TB  Tensioning hook provides extra-leverage
 for tensioning the ties by hand
 basic  no cutting  Releasable, Ladder Type
 & Strap Type
wcm-cable-tie-tooling-selection-guide-ty-met-CT2-TB
 CT2-TB  Basic hand tool  basic  no cutting  Releasable, Ladder Type
 & Strap Type
wcm-cable-tie-tooling-selection-guide-ty-met-WT3S
 WT3S  A robust metallic hand tool with rubber grips  basic
 no cutting  Ladder Type
 & Strap Type
wcm-cable-tie-tooling-selection-guide-ty-met-CT3
 CT3  Economic tensioning tool   basic  manual  Ladder Type, Strap Type &
 Ball-Lock Type
 (width up to 12 mm)
wcm-cable-tie-tooling-selection-guide-ty-met-L600
 L600  Tensioning tool  basic  manual
(twist cut)
 Ball-Lock Type
 (width: 4.6 mm &
7.9 mm)
wcm-cable-tie-tooling-selection-guide-ty-met-CT4-TB
 CT4-TB  Bantam tool, unique 3-way handle can be
 used in various positions. Especially useful
 in tight areas with minimal access
 basic  manual  Releasable, Ladder Type
 & Strap Type
 
wcm-cable-tie-tooling-selection-guide-ty-met-CT5
 CT5  Adjustable tension setting tool with automatic
 cutting
 adjustable  automatic  Ladder Type & Strap Type
wcm-cable-tie-tooling-selection-guide-ty-met-CT6
 CT6  Adjustable tension setting tool with automatic
 cutting
 adjustable  automatic  Ball-Lock Type
 (width: 4.6 mm &
 7.9 mm)
wcm-cable-tie-tooling-selection-guide-ty-met-CT7
 CT7  Tensioning and cutting tool, ratchet type  basic  manual  Ball-Lock Type
 (width: 12mm & 16mm)
wcm-cable-tie-tooling-selection-guide-ty-met-CT8
 CT8  Tensioning and cutting tool, ratchet type  basic  manual  Bands on reel (all widths)

Select region / language